SBOA097B June   2004  – May 2015 INA132 , INA146 , INA152 , OPA2205 , OPA2277 , OPA277 , OPA301 , OPA335 , OPA364 , OPA4205 , OPA725 , TLV2341

 

  1.   High-Voltage Signal Conditioning for Low-Voltage ADCs
    1.     Trademarks
    2. 1 Introduction
    3. 2 Circuit 1: The Modular Approach
    4. 3 Circuit 2: Single-Supply/Single-Port Approach
    5. 4 Circuit 3: Difference Amp Approach
    6. 5 Circuit 4: Differential Input with INA146
    7. 6 Circuit 5: Differential Input Modular
    8. 7 Voltage References and Ranges
    9. 8 References
  2.   Revision History

Voltage References and Ranges

The references shown in these examples are simple. They are for ratiometric applications where the ADC range is the rail. The references shown are VCC/2, or at the mid-scale of the ADC range. This proportion is required for these circuits. 3.3V or 5V can be used in any of these designs; the references would be 1.65V or 2.5V, respectively. These designs will work with absolute references as well, as long as the VREF is one-half of the ADC full-scale range.

The other requirement is a good buffer driving the reference signal. These designs put a wide range of loads on the reference, and a buffer is essential. For in-depth information on buffering references for precision and high-resolution designs, see Application Note Voltage Reference Filters (SBVA002).