Design Goals
| Input | Output | Supply |
|---|
| IiMin | IiMax | VoMin | VoMax | Vcc | Vee | Vref |
| 10 μA | 10 mA | 100 mV | 4.9 V | 5.0 V | 0 V | 0 V |
Design Description
This single-supply, low-side, current-sensing
solution accurately detects load current between 10 μA and 10 mA. A unique yet
simple gain switching network was implemented to accurately measure the three-decade
load current range.
Design Notes
- Use a maximum shunt resistance to minimize relative error at minimum load current.
- Select 0.1% tolerance resistors for R1, R2, R3, and R4 in order to achieve approximately 0.1% FSR gain error.
- Use a switch with low on-resistance (Ron) to minimize interaction with feedback resistances, preserving gain accuracy.
- Minimize capacitance on INA326 gain setting pins.
- Scale the linear output swing based on the gain error specification.
Design Steps
- Define full-scale shunt resistance.
- Select gain resistors to set output
range.
- Select a capacitor for the output
filter.
- Select a capacitor for gain and
filtering network.
Design Simulations
DC Simulation Results
AC Simulation Results
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive
circuit library.
See circuit SPICE simulation file SBOC498.
See TIPD104, Current Sensing
Solution, 10 µA-10 mA, Low-Side, Single Supply.
Design Featured Op Amp
| INA326 |
|---|
| Vss | 1.8 V to 5.5 V |
| VinCM | Rail-to-rail |
| Vout | Rail-to-rail |
| Vos | 0.1 mV |
| Iq | 3.4 mA |
| Ib | 2 nA |
| UGBW | 1 kHz |
| SR | Filter limited |
| #Channels | 1 |
| INA326 |