SBOA216B February 2018 – October 2024 OPA335 , OPA344
| Input | Output | Supply | ||||
|---|---|---|---|---|---|---|
| ViMin | ViMax | VoDiffMin | VoDiffMax | Vcc | Vee | Vref |
| 0.1V | 2.4V | –2.3V | 2.3V | 2.7V | 0V | 2.5V |
This circuit converts a single ended input of 0.1V to 2.4V into a differential output of ±2.3V on a single 2.7V supply. The input and output ranges can be scaled as necessary as long as the op amp input common-mode range and output swing limits are met.
DC Simulation Results
Texas Instruments, Simulation for Single-Ended Input to Differential Output, circuit SPICE simulation file
Texas Instruments, Single-Ended Input to Differential Output Conversion Circuit, reference design
| OPA344 | |
|---|---|
| Vss | 1.8V to 5.5V |
| VinCM | Rail-to-rail |
| Vout | Rail-to-rail |
| Vos | 0.2mV |
| Iq | 150µA |
| Ib | 0.2pA |
| UGBW | 1MHz |
| SR | 0.8V/µs |
| #Channels | 1, 2, and 4 |
| OPA344 | |
| OPA335 | |
|---|---|
| Vss | 2.7V to 5.5V |
| VinCM | Vee–0.1V toVcc–1.5V |
| Vout | Rail-to-rail |
| Vos | 1 µV |
| Iq | 285µA/Ch |
| Ib | 70pA |
| UGBW | 2MHz |
| SR | 1.6V/µs |
| #Channels | 1 and 2 |
| OPA335 | |