SBOA246A January   2019  – October 2024 OPA172 , OPA277

 

  1.   1
  2.   2
  3.   Trademarks

Design Goals

Input Output Supply
Vi VoMin VoMax Vcc Vee
10V –10V 10V 15V –15V

Design Description

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.

Design Notes

  1. Observe the common-mode and output swing limitations of the op amp.
  2. Mismatch in R1 and R2 results in a gain error. Selecting R2 > R1 increases the maximum negative voltage, and selecting R2 < R1 decreases the maximum negative voltage. In either case, the maximum positive voltage is always equal to the input voltage. This relationship is inverted if a negative input reference voltage is used.
  3. Select the potentiometer based on the desired resolution of the reference. Generally, the potentiometers can be set accurately to within one-eighth of a turn. For a 10-turn pot this means alpha (∝) may be off by as much as 1.25%.

Design Steps

Alpha represents the potentiometer setting relative to ground. This is the fraction of the input voltage that will be applied to the non-inverting terminal of the op amp and amplified by the non-inverting gain.

The transfer function of this circuit follows:

V o V i = - R 2 R 1 + α 1 + R 2 R 1
  1. If R2 = R1 = 20kΩ, then the equation for Vo simplifies as the following shows:
    V o = ( 2 α - 1 ) × V i
  2. If Vi = 10V and ∝ = 0.75, the value of Vo can be determined.
    V o = ( 2 × 0 . 75 - 1 ) × 10 = 5 V

Design Simulations

DC Simulation Results

Design References

Texas Instruments, SBOMAU2 TINA-TI™ circuit simulation, file download

Design Featured Op Amp

OPA277
Vss 4V to 36V
VinCM Vee+2V to Vcc–2V
Vout Vee+0.5V to Vcc–1.2V
Vos 10µV
Iq 790µA/Ch
Ib 500pA
UGBW 1MHz
SR 0.8V/µs
#Channels 1, 2, and 4
OPA277

Design Alternate Op Amp

OPA172
Vss 4.5V to 36V
VinCM Vee–0.1V to Vcc–2V
Vout Rail-to-rail
Vos 200µV
Iq 1.6 mA/Ch
Ib 8pA
UGBW 10MHz
SR 10V/µs
#Channels 1, 2, and 4
OPA172