SBOA268A February 2018 – January 2019 OPA1671 , OPA170 , OPA855 , OPA858
Design Goals
Input | Output | BW | Supply | |||
---|---|---|---|---|---|---|
IiMin | IiMax | VoMin | VoMax | fp | Vcc | Vee |
0 A | 50 µA | 0 V | 5 V | 10 kHz | 15 V | –15 V |
Design Description
The transimpedance op amp circuit configuration converts an input current source into an output voltage. The current to voltage gain is based on the feedback resistance. The circuit is able to maintain a constant voltage bias across the input source as the input current changes which benefits many sensors.
Design Notes
Design Steps
Design Simulations
DC Simulation Results
AC Simulation Results
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See circuit SPICE simulation file SBOC501.
See TIPD176.
Design Featured Op Amp
OPA170 | |
---|---|
Vcc | 2.7 V to 36 V |
VinCM | (Vee–0.1 V) to (Vcc –2 V) |
Vout | Rail–to–rail |
Vos | 0.25 mV |
Iq | 0.11 mA |
Ib | 8 pA |
UGBW | 1.2 MHz |
SR | 0.4 V/µs |
#Channels | 1, 2, and 4 |
OPA170 |
Design Alternate Op Amp
OPA1671 | |
---|---|
Vcc | 1.7 V to 5.5 V |
VinCM | Rail–to–rail |
Vout | (Vee+10 mV) to (Vcc-10 mV) at 275 µA |
Vos | 250 µV |
Iq | 940 µA |
Ib | 1 pA |
UGBW | 12 MHz |
SR | 5 V/µs |
#Channels | 1 |
OPA1671 |