SBOA601 January 2025 LOG200
A typical application use case for the auxiliary amplifier is implementing an active low-pass filter and delivering a low-noise signal free of high-frequency aliasing signals into an ADC. Figure 7-2 shows an example of the LOG200 with the auxiliary amplifier on a second-order low-pass Sallen-Key filter. The LOG200EVM provides footprint components to implement this filter in the hardware. This example presents a second-order Sallen-Key filter configuration to provide a Butterworth filter response, giving a 40dB/decade roll-off with a –3dB frequency of 50kHz.
Design Notes:
The design is implemented using TI's Filter Design -Tool. The steps to design the filter are as follows:
Figure 7-2 shows the filter's gain and phase frequency response plots. The Sallen-Key filter features a Butterworth response with a maximally flat passband gain, and a second-order roll-off at 50kHz. The filter greatly attenuates any unwanted higher-frequency signals and keeps noise from aliasing back into the photosensor signal frequency range.
Figure 7-3 Aux Amplifier Sallen-Key Filter Frequency Response Simulation