SBOA601 January 2025 LOG200
Optical systems frequently require wide dynamic range current-voltage conversion. Photodiode sensors produce a current output that changes with incident light, where the typical photo current changes orders of magnitude from hundreds of pico-amperes to a few milliamps; therefore, a wide current range spanning several decades of magnitude must be accommodated.
The LOG200 features two logarithmic amplifiers followed by a differential amplifier to convert current signals into a single-ended voltage representing the log-compressed ratio of the two currents. The device incorporates a photodiode bias and dark current correction adaptive biasing circuit, a precision 1µA current reference, precision 1.65V and 2.5V voltage references, and an auxiliary op-amp to facilitate the device's interface with photodiodes. The LOG200 amplifier ratio is 250mV/decade of current-to-voltage conversion. The simplified circuit diagram in Figure 1-1 shows the LOG200 on a typical photodiode current sense measurement application. The block diagram does not show all the decoupling capacitors for brevity.