SBOK096A February   2025  – March 2025 SN54SC8T164-SEP , SN54SC8T374-SEP , SN54SC8T574-SEP , SN54SC8T595-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
  5. 2Single-Event Effects (SEE)
  6. 3Test Device and Test Board Information
  7. 4Irradiation Facility and Setup
  8. 5Results
    1. 5.1 SEL Results
    2. 5.2 Single-Event Transients (SET)
    3. 5.3 Event Rate Calculations
  9. 6Summary
  10. 7References
  11. 8Revision History

Single-Event Transients (SET)

SETs are defined as heavy-ion-induced transient upsets on output pin Q Aof the SN54SC8T595-SEP. SET testing was performed at room temperature (no external temperature control applied). The species used for the SET testing was 129Xe for a LETEFF = 50MeV × cm2 / mg. Flux of approximately 105 ions / cm2 × s and a fluence of approximately 107 ions / cm2 were used for the SET runs.

Three units were tested across multiple input conditions to determine the worst-case setup for SETs. The unit was tested with VCC of 1.2V, 3.3V and 5.5V and a rising edge window trigger of ±1% and ±5%. The 1.2V V CC combination with ±1% trigger saw a single transient upset. The 3.3V and 5.5V combinations of VCC and window triggers showed no transient upsets, as listed in Table 5-2

To capture SETs, one NI PXI-5110 scope card was used to continuously monitor the output voltage on pin QA. The NI scope was programmed to a sample rate of 100M samples per second (S/s) and recorded 10k samples, with a 20% pretrigger reference, in case of an event (trigger). Under heavy-ions, the SN54SC8T595-SEP only saw a transient at the harshest condition of 1.2V VCC and ±1% (Run 21). Figure 5-4 shows the SET observed.

Table 5-2 Summary of SN54SC8T595-SEP SET Test Condition and Results
Run NumberUnit NumberVoltage LevelIonLETEFF (MeV × cm2/mg)FLUX (ions × cm2/ mg)Fluence (Number ions)Window TriggerSET Upsets
4B35.5VXe501.00E+051.00E+075%0
5B35.5VXe501.00E+051.00E+071%0
6B33.3VXe501.00E+051.00E+075%0
7B33.3VXe501.00E+051.00E+071%0
8B31.2VXe501.00E+051.00E+075%0
9B31.2VXe501.00E+051.00E+071%0
14B65.5VXe501.00E+051.00E+075%0
15B65.5VXe501.00E+051.00E+075%0
16B65.5VXe501.00E+051.00E+071%0
17B65.5VXe501.00E+051.00E+071%0
18B61.2VXe501.00E+051.00E+071%0
20B61.2VXe501.00E+051.00E+071%0
21B61.2VXe501.00E+051.00E+071%1
25B75.5VXe501.00E+051.00E+071%0
26B75.5VXe501.00E+051.00E+071%0
27B75.5VXe501.00E+051.00E+071%0
SN54SC8T595-SEP SET on Run 21 (1.2V VCC and ±1%)Figure 5-4 SET on Run 21 (1.2V VCC and ±1%)