SBOK097B April 2025 – June 2025 TMP9R01-SEP
Lot # | Device / Bias | Run # | Pass/Fail | Temp (°C) Thermo Camera | Distance (mm) | Ion | Initial Energy (MeV/nucleon) | Thetha Table Angle (°) | LETEFF (MeV∙cm²/mg) | Target Flux (ions∙cm²/s) | Fluence (# of ions∙cm²) | VCM Clamp | VS (V) | VS clamp | Measured IS (mA) Before Beam | Measured IS (mA) Post Beam | Measured IS (mA) At Beam |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MSU | 2 | 3 | Pass | 125C | 70 | Xe | 50.4 | 0 | 50.4 | 1E+05 | 1E+07 | 5mA | Vs1 = Vs2 = 3.3V | 500mA | 60-400uA | 60-400uA | 60-400uA |
MSU | 2 | 4 | Pass | 125C | 70 | Xe | 50.4 | 0 | 50.4 | 1E+05 | 1E+07 | 5mA | Vs1 = Vs2 = 3.6V | 500mA | 60-400uA | 60-400uA | 60-400uA |
MSU | 2 | 5 | Pass | 125C | 70 | Xe | 50.4 | 0 | 50.4 | 1E+05 | 1E+07 | 5mA | Vs1 = Vs2 = 1.7V | 500mA | 60-400uA | 60-400uA | 60-400uA |
MSU | 3 | 6 | Pass | 125C | 70 | Xe | 50.4 | 0 | 50.4 | 1E+05 | 1E+07 | 5mA | Vs1 = Vs2 = 3.6V | 500mA | 60-400uA | 60-400uA | 60-400uA |
MSU | 3 | 7 | Pass | 125C | 70 | Xe | 50.4 | 0 | 50.4 | 1E+05 | 1E+07 | 5mA | Vs1 = Vs2 = 3.3V | 500mA | 60-400uA | 60-400uA | 60-400uA |
MSU | 3 | 8 | Pass | 125C | 70 | Xe | 50.4 | 0 | 50.4 | 1E+05 | 1E+07 | 5mA | Vs1 = Vs2 = 1.7V | 500mA | 60-400uA | 60-400uA | 60-400uA |
MSU | 4 | 9 | Pass | 125C | 70 | Xe | 50.4 | 0 | 50.4 | 1E+05 | 1.5E+07 | 5mA | Vs1 = Vs2 = 3.6V | 500mA | 60-400uA | 60-400uA | 60-400uA |
MSU | 4 | 10 | Pass | 125C | 70 | Xe | 50.4 | 0 | 50.4 | 1E+05 | 1.5E+07 | 5mA | Vs1 = Vs2 = 1.7V | 500mA | 60-400uA | 60-400uA | 60-400uA |