SBOK097B April 2025 – June 2025 TMP9R01-SEP
The TMP9R01-SEP device is a radiation tolerant plastic package, high-accuracy, low-power 1-channel remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, analog-to-digital converters (ADC), digital-to-analog converters (DAC), microcontrollers, or field-programmable gate arrays (FPGA). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.
Table 1-1 lists general device information and test conditions. See the TMP9R01-SEP Product Page for more detailed technical specifications, user-guides, and application notes.
| Description | Device Information (1) |
|---|---|
| TI Part Number |
TMP9R01-SEP |
VID Number |
V62/24615 |
| Device Function |
Remote and Local Digital Temperature Sensor |
| Technology |
LCB8LV |
| Exposure Facility | Facility for Rare Isotope Beams, Michigan State University |
| Heavy Ion Fluence per Run |
1 × 106 – 1 × 107 ions/cm2 |
| Irradiation Temperature SET |
25°C and 80°C |
| Irradiation Temperature SEL |
125°C |