SBOS115A June 1999 – March 2025 INA133 , INA2133
PRODUCTION DATA
The INAx133 has a high-precision operational amplifier and four trimmed, on-chip resistors. The device can be configured to make a wide variety of amplifier configurations, including difference, noninverting, and inverting configurations. The integrated, matched resistors provide an advantage over discrete implementation.
Much of the DC performance of op amp circuits depends on the accuracy of the surrounding resistors. The resistors on the INAx133 are laid out to be tightly matched. The resistors of each part are matched on-chop and tested for matching accuracy. As a result, the INAx133 provides high accuracy for specifications such as gain drift, common-mode rejection ratio, and gain error.