SBOS375D October 2006 – October 2024 XTR111
PRODUCTION DATA
A common application of the XTR111 is converting the voltage output of a DAC to a current for transmission in a current loop. The circuit shown in Figure 7-4 can be used to convert an input voltage of 0V to 5V from a DAC to an output current between 0mA and 20mA. The DAC is powered using the XTR111 voltage regulator configured to 5V.