SBOS555G June 2011 – May 2024 TPA6211A1-Q1
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| BYPASS | 2 | I | Mid-supply voltage, adding a bypass capacitor improves PSRR |
| GND | 7 | I | High-current ground |
| IN– | 4 | I | Negative differential input |
| IN+ | 3 | I | Positive differential input |
| SHUTDOWN | 1 | I | Shutdown pin (active low logic) |
| Thermal Pad | — | — | Connect to ground. Thermal pad must be soldered down in all applications to properly secure device on the PCB. |
| VDD | 6 | I | Power supply |
| VO+ | 5 | O | Positive BTL output |
| VO– | 8 | O | Negative BTL output |