SBOS601B February 2012 – January 2025 INA230
PRODUCTION DATA
The INA230 uses a bank of registers for holding configuration settings, measurement results, minimum and maximum limits, and status information. Table 7-3 summarizes the INA230 registers; refer to the Functional Block Diagram for an illustration of the registers.
All 16-bit INA230 registers are two 8-bit bytes through the I2C interface.
| POINTER ADDRESS | REGISTER NAME | FUNCTION | POWER-ON RESET | TYPE(1) | |
|---|---|---|---|---|---|
| HEX | BINARY | HEX | |||
| 00 | Configuration | All-register reset, shunt voltage and bus voltage ADC conversion times and averaging, operating mode | 01000001 00100111 | 4127 | R/ W |
| 01 | Shunt Voltage | Shunt voltage measurement data | 00000000 00000000 | 0000 | R |
| 02 | Bus Voltage | Bus voltage measurement data | 00000000 00000000 | 0000 | R |
| 03 | Power(2) | Contains the value of the calculated power being delivered to the load. | 00000000 00000000 | 0000 | R |
| 04 | Current(2) | Contains the value of the calculated current flowing through the shunt resistor. | 00000000 00000000 | 0000 | R |
| 05 | Calibration | Sets full-scale range and LSB of current and power measurements. Overall system calibration. | 00000000 00000000 | 0000 | R/ W |
| 06 | Mask/Enable | Alert configuration and conversion ready flag | 00000000 00000000 | 0000 | R/ W |
| 07 | Alert Limit | Contains the limit value to compare to the selected alert function. | 00000000 00000000 | 0000 | R/ W |
| FF | Die ID | Contains unique die identification number. | ASCII | ASCII | R |