SBOS854E March 2018 – August 2021 TMP1075
PRODUCTION DATA
The register is configured as a 12-bit, read/write register and data is represented in two's complement format. Figure 9-15 show the layout for THIGH is the same as the temperature register. The default reset value is 5000h and corresponds to 80°C.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
H11 | H10 | H9 | H8 | H7 | H6 | H5 | H4 |
R/W-0 | R/W-1 | R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
H3 | H2 | H1 | H0 | 0 | 0 | 0 | 0 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:4 | H[11:0] | R/W | 500h | 12-bit, read-write register that stores the high limit for comparison with temperature results. |
3:0 | — | R/W | 0h | Not used |