SBOS854E March 2018 – August 2021 TMP1075
PRODUCTION DATA
Place the power-supply bypass capacitor as close to the supply and ground pins as possible. The recommended value of this bypass capacitor is 0.01 μF. Pullup the open-drain output pins SDA and ALERT through 5-kΩ pullup resistors. The SCL requires a pullup resistor only if the microprocessor output is open drain.