SBOS854E March 2018 – August 2021 TMP1075
PRODUCTION DATA
Table 6-1 lists the key specification and feature differences between the different TMP1075 packages.
SPEC/FEATURE |
TMP1075 |
TMP1075N |
||
---|---|---|---|---|
D | DGK | DSG | DRL | |
Supply Voltage |
1.7 V to 5.5 V |
1.7 V to 5.5 V | 1.7 V to 5.5 V | 1.62 V to 3.6V |
Temperature Range |
–55°C to +125°C |
–55°C to +125°C | –55°C to +125°C | –40°C to +125°C |
Body Size |
4.90 mm × 3.91 mm |
3.00 mm × 3.00 mm |
2.00 mm × 2.00 mm |
1.60 mm × 1.20 mm |
Accuracy |
±1.0°C: –40°C to +110°C ±2.0°C: –55°C to +125°C |
±1.0°C: –40°C to +110°C ±2.0°C: –55°C to +125°C |
±1.0°C : –40°C to +75°C ±2.0°C: –55°C to +125°C |
±1.0°C: –10°C to +60°C ±2.0°C: –40°C to +125°C |
I2C Addresses |
32 |
32 |
32 |
4 |
Conversion Rate Settings |
Yes |
Yes |
Yes |
No |
Device ID |
Yes |
Yes |
Yes |
No |