SBOSA24C July 2023 – January 2025 TMCS1123
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| RIN | Input Conductor Resistance | IN+ to IN– | 0.7 | mΩ | ||
| RIN | Input conductor resistance temperature drift | TA= –40ºC to +125ºC | 2.1 | μΩ/°C | ||
| IIN,MAX | Maximum Continuous Input Current(1) | TA= 25ºC | 80 | ARMS | ||
| TA= 125ºC | 44 | |||||
| OUTPUT | ||||||
| S | Sensitivity | TMCS1123x1A | 25 | mV/A | ||
| TMCS1123x71 | 38.5 | |||||
| TMCS1123x2A | 50 | |||||
| TMCS1123x3A | 75 | |||||
| TMCS1123x4A | 100 | |||||
| TMCS1123x5A | 150 | |||||
| eS | Sensitivity Error | 0.05V ≤ VOUT ≤ VS − 0.2V | ±0.1 | ±0.4 | % | |
| Sdrift, therm | Sensitivity Thermal Drift | 0.05V ≤ VOUT ≤ VS − 0.2V, TA = −40°C to 125°C | ±20 | ±50 | ppm/°C | |
| Sdrift, life | Sensitivity Lifetime Drift(3) | 0.05V ≤ VOUT ≤ VS − 0.2V | ±0.2 | ±0.5 | % | |
| eNL | Nonlinearity Error | VOUT = 0.1V to VS – 0.1V | ±0.1 | % | ||
| VOUT,0A | Zero Current Output Voltage | TMCS1123AxA, IIN = 0A | 2.5 | V | ||
| TMCS1123BxA, IIN = 0A | 1.65 | |||||
| TMCS1123Dx1, IIN = 0A | 1.5 | |||||
| TMCS1123CxA, IIN = 0A | 0.33 | |||||
| VOE | Output Voltage Offset Error | TMCS1123x1A, VOUT,0A − VREF, IIN = 0A | ±0.2 | ±1 | mV | |
| TMCS1123x71, VOUT,0A − VREF, IIN = 0A | ±0.3 | ±1.5 | ||||
| TMCS1123x2A, VOUT,0A − VREF, IIN = 0A | ±0.3 | ±1.5 | ||||
| TMCS1123x3A, VOUT,0A − VREF, IIN = 0A | ±0.4 | ±2 | ||||
| TMCS1123x4A, VOUT,0A − VREF, IIN = 0A | ±0.5 | ±2.5 | ||||
| TMCS1123x5A, VOUT,0A − VREF, IIN = 0A | ±0.6 | ±3 | ||||
| VOE, drift, therm | Output Voltage Offset Thermal Drift | TMCS1123x1A, VOUT,0A − VREF, IIN = 0A, TA = –40°C to 125°C | ±2 | ±10 | µV/°C | |
| TMCS1123x71, VOUT,0A − VREF, IIN = 0A, TA = –40°C to 125°C | ±5 | ±15 | ||||
| TMCS1123x2A, VOUT,0A − VREF, IIN = 0A, TA = –40°C to 125°C | ±5 | ±15 | ||||
| TMCS1123x3A, VOUT,0A − VREF, IIN = 0A, TA = –40°C to 125°C | ±10 | ±35 | ||||
| TMCS1123x4A, VOUT,0A − VREF, IIN = 0A, TA = –40°C to 125°C | ±10 | ±35 | ||||
| TMCS1123x5A, VOUT,0A − VREF, IIN = 0A, TA = –40°C to 125°C | ±12 | ±40 | ||||
| IOS, drift, life | Offset Lifetime Drift(3) | Input Referred, (VOUT,0A − VREF) / S, IIN = 0A | ±8 | ±16 | mA | |
| PSRR | Power Supply Rejection Ratio | Input Referred, VS = 3 V to 5.5 V, TA= –40ºC to 125ºC | ±10 | ±45 | mA/V | |
| CMTI | Common Mode Transient Immunity | VCM = 1000V, ΔVOUT < 200mV, 1µs | 150 | kV/µs | ||
| CMRR | Common Mode Rejection Ratio | Input referred, DC to 60Hz | 5 | µA/V | ||
| CMFR | Common Mode Field Rejection | Uniform External Magnetic Field, Input Referred, DC to 1kHz | 10 | mA/mT | ||
| Input Noise Density | Input Referred, Full Bandwidth | 170 | μA/√Hz | |||
| CL,MAX | Maximum capacitive load | VOUT to GND | 4.7 | nF | ||
| Short circuit output current | VOUT short to GND, short to VS | 50 | mA | |||
| SwingVS | Swing to VS power supply rail | RL = 10 kΩ to GND, TA= –40ºC to 125ºC | VS – 0.02 | VS – 0.05 | V | |
| SwingGND | Swing to GND | 5 | 10 | mV | ||
| BANDWIDTH & RESPONSE | ||||||
| BW | Analog Bandwidth | - 3dB Gain | 250 | kHz | ||
| SR | Slew Rate(2) | Output rate of change between reaching 10% and 90% of final value, 100ns input step(2) | 3 | V/µs | ||
| tr | Response Time(2) | Time between input and output reaching 90% of final values, 100ns input step, 1V output transition(2) | 1 | µs | ||
| tpd | Propagation Delay(2) | Time between input and output reaching 10% of final values, 100ns input step, 1V output transition(2) | 110 | ns | ||
| Current Overload Recovery Time | 300 | ns | ||||
| INTEGRATED REFERENCE | ||||||
| VREF | Reference Output Voltage | TMCS1123AxA | 2.5 | V | ||
| TMCS1123BxA | 1.65 | |||||
| TMCS1123Dx1 | 1.5 | |||||
| TMCS1123CxA | 0.33 | |||||
| Reference Output Voltage Error | TMCS1123AxA | ±0.02 | ±0.15 | % | ||
| TMCS1123BxA | ||||||
| TMCS1123Dx1 | ±0.05 | ±0.2 | ||||
| TMCS1123CxA | ||||||
| Reference Output Voltage Thermal Drift | TA = –40°C to 125°C | 8 | 20 | ppm/°C | ||
| Reference Output Voltage PSRR | VS = 3V to 5.5V | 80 | 150 | µV/V | ||
| Maximum Reference Output Capacitive Load | 20 | nF | ||||
| Reference Output Voltage Load Regulation | VREF load = -5mA, 0mA, +5mA | 0.2 | mV/mA | |||
| OVER CURRENT DETECTION | ||||||
| VOC | Over Current Detection Threshold Voltage | VOC = S x IOC / 2.5 | 0.3 | VS | V | |
| VOC Pin Input Impedance | 120 | kΩ | ||||
| Over Current Hysteresis | TMCS1123x1A | 4.5 | A | |||
| TMCS1123x71 | 4.5 | |||||
| TMCS1123x2A | 3.5 | |||||
| TMCS1123x3A | 2.2 | |||||
| TMCS1123x4A | 1.4 | |||||
| TMCS1123x5A | 2.7 | |||||
| Over Current Threshold Error | TA = –40°C to 125°C | ±2 | ±10 | % | ||
| Over Current Detection Response Time | TMCS1123xxA, IIN step = 120% of IOC | 100 | 250 | ns | ||
| tMASK | Over Current Detection MASK Time | TMCS1123xx1, IIN step = 120% of IOC | 1.25 | µs | ||
| OC,OL | OC Pin Pull-down Voltage | IOL = 3mA, TA = –40°C to 125°C | GND | 0.07 | 0.2 | V |
| DIAGNOSTICS | ||||||
| ALERT | Output Frequency | 8 | kHz | |||
| Output Duty Cycle, Active Low | Thermal Alert | 80 | % | |||
| Sensor Alert | 50 | |||||
| Thermal & Sensor Alert | 20 | |||||
| ALERT Pin Pull-down Voltage | IOL = 3mA, TA = –40°C to 125°C | GND | 0.07 | 0.2 | V | |
| POWER SUPPLY | ||||||
| VS | Supply voltage | TA = –40ºC to +125ºC | 3.0 | 5.5 | V | |
| IQ | Quiescent current | TA = 25ºC | 11 | 14 | mA | |
| TA = –40ºC to +125ºC, VS = 5.5V | 14.5 | mA | ||||
| Power on time | Time from VS > 3V to valid output | 34 | ms | |||