SBOSA43A June 2021 – June 2025 TMCS1100-Q1
PRODUCTION DATA
The TMCS1100-Q1 is a precision
Hall-effect current sensor, featuring a 600V basic isolation working voltage,
< 1% full-scale error
across temperature, and an external
reference voltage enabling unidirectional or bidirectional current sensing Input current flows through a
conductor between the isolated input current pins. The conductor has a 1.8mΩ resistance at
room temperature for low power dissipation and a 20A RMS continuous current handling
capability up to 105°C ambient temperature on the TMCS1100EVM. The
low-ohmic leadframe path reduces power dissipation compared to alternative current
measurement methodologies, and does not require any external passive components, isolated
supplies, or control signals on the high-voltage side. The magnetic field generated by the
input current is sensed by a Hall sensor and amplified by a precision signal chain. The
device can be used for both AC and DC current measurements and has a bandwidth of 80kHz.
There are multiple fixed-sensitivity device variants for a wide option of linear sensing
ranges, and the TMCS1100-Q1 can operate with a low voltage supply from 3V to
5.5V. The TMCS1100-Q1 is optimized for high accuracy and temperature
stability, with both offset and sensitivity compensated across the entire operating
temperature range.