SBOSAF3C November 2023 – June 2025
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | IN+ | Analog Input | Input current positive pin |
| 2 | IN– | Analog Input | Input current negative pin |
| 3 | OC | Digital Output | Overcurrent output, open-drain active low. Connect pin to GND if not used. |
| 4 | VS | Analog | Power supply |
| 5 | VOC | Analog Input | Overcurrent threshold. Sets overcurrent threshold. Connect pin to VS if not used. |
| 6 | VOUT | Analog Output | Output voltage |
| 7 | VREF | Analog Output | Zero current output voltage reference |
| 8 | NC | - | Reserved. Pin can be connected to GND or left floating. |
| 9 | GND | Analog | Ground |
| 10 | NC | - | Reserved. Pin can be connected to GND or left floating. |