SBOSAF4A January 2025 – June 2025 TMCS1123-Q1
PRODUCTION DATA
The TMCS1123-Q1 is specified for a continuous current handling capability on the TMCS1123xEVM which uses 4oz copper planes. This current capability is fundamentally limited by the maximum device junction temperature and the thermal environment, primarily the PCB layout and design. To maximize current-handling capability and thermal stability of the device, take care with PCB layout and construction to optimize the thermal capability. Efforts to improve the thermal performance beyond the design and construction of the TMCS1123xEVM can result in increased continuous-current capability due to higher heat transfer to the ambient environment. Keys to improving thermal performance of the PCB include: