SBOU264B May   2021  – December 2022 INA232 , INA234 , INA236

 

  1.   Abstract
  2. 1Trademarks
  3. 2Overview
    1. 2.1 Kit Contents
    2. 2.2 Related Documentation From Texas Instruments
  4. 3Hardware
    1. 3.1 Features
  5. 4Operation
    1. 4.1 Quick Start Setup
    2. 4.2 EVM Operation
      1. 4.2.1 Setup
        1. 4.2.1.1 Driver Installation
        2. 4.2.1.2 Firmware
          1. 4.2.1.2.1 Firmware Debug
        3. 4.2.1.3 GUI Setup and Connection
          1. 4.2.1.3.1 Initial Setup
          2. 4.2.1.3.2 GUI to EVM Connection
      2. 4.2.2 GUI Operation
        1. 4.2.2.1 Homepage Tab
        2. 4.2.2.2 Configuration Tab
        3. 4.2.2.3 Registers Tab
        4. 4.2.2.4 Results Data Tab
      3. 4.2.3 Current Sensing Operation
        1. 4.2.3.1 Without Shunt Resistor
        2. 4.2.3.2 With Shunt Resistor
      4. 4.2.4 Direct EVM USB Communication
        1. 4.2.4.1 Standard USB CDC Read and Write Operations
        2. 4.2.4.2 Collect Data Through the USB BULK Channel
  6. 5Circuitry
    1. 5.1 Current Sensing IC
    2. 5.2 Input Signal Path
    3. 5.3 Digital Circuitry
      1. 5.3.1 I2C
  7. 6Schematics, PCB Layout, and Bill of Materials
    1. 6.1 Schematics
      1. 6.1.1 SENS079 (INA234EVM, INA236EVM)
      2. 6.1.2 SENS090 (INA232EVM)
    2. 6.2 PCB Layout
      1. 6.2.1 SENS079 (INA234EVM, INA236EVM)
      2. 6.2.2 SENS090 (INA232EVM)
    3. 6.3 Bill of Materials
      1. 6.3.1 SENS079 (INA234EVM, INA236EVM)
      2. 6.3.2 SENS090 (INA232EVM)
  8. 7Revision History

Direct EVM USB Communication

If desired, the EVM can be communicated with directly without the use of the GUI through the USB port. This is done by sending the desired command string over the serial COM port and receiving the results either through the COM port or the USB BULK channel, based on the mode. This is useful for interfacing the EVM with custom setups, scripts, or GUIs.