SBOU285A April 2023 – July 2025 INA700 , INA701
Table 4-1 provides the parts list for the EVM.
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1 | 1 | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X6S, 0402 | 0402 | C1005X6S1C105K050BC | TDK |
| C2, C3 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
| D1, D2 | 2 | White | LED, White, SMD | 0805 | VAOL-S8WR4 | Visual Communications Company, LLC |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.25 X 0.075, Clear | 75x250 mil | SJ5382 | 3M | |
| J1 | 1 | TERM BLK 6POS SIDE ENTRY 5MM PCB | HDR6 | 6.91138E+11 | Wurth Electronics | |
| J2 | 1 | Receptacle, 2mm, 6x2, Gold, R/A, TH | Receptacle, 2mm, 6x2, R/A, TH | NPPN062FJFN-RC | Sullins Connector Solutions | |
| J3 | 1 | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | ||
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
| R4, R7 | 2 | 10k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
| R5, R6, R8, R9 | 4 | 4.7k | RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K70JNED | Vishay-Dale |
| SW0 | 1 | Slide Switch SP4T Surface Mount, Right Angle | SMT_SW_11MM3_4MM1 | CUS-14TB | Nidec Copal Electronics | |
| TP1, TP2, TP3, TP5, TP7, TP8, TP10, TP11 | 8 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| U1 | 1 | 40-V, 16-Bit, Precision Digital Power/Energy/Charge Monitor With Integrated Sense Element | PowerWCSP8 | INA700AYWFR/ INA701AYWFR | Texas Instruments | |
| U2 | 1 | Single Buffer/Driver With Open-Drain Output, DRL0005A, LARGE T&R | DRL0005A | SN74LVC1G07DRLR | Texas Instruments |