SBOU285A April 2023 – July 2025 INA700 , INA701
This section describes the main device and supporting components.
U1 is the main current-sensing device, either the INA700 or INA701. C1 and C2 are bypass capacitors that are placed near the sensor to help mitigate power supply noise and provide current quickly to the device when needed. LED D1 with current limiting resistor R4 are used to indicate when the EVM is powered on.