SBOU285A April   2023  – July 2025 INA700 , INA701

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Quick Start Setup
    2. 2.2 EVM Operation
      1. 2.2.1 Current Sensing Operation
        1. 2.2.1.1 Detailed Setup
    3. 2.3 Circuitry
      1. 2.3.1 Current Sensing IC
      2. 2.3.2 Input Signal Path
      3. 2.3.3 Digital Circuitry
    4. 2.4 PAMB Compatibility
  8. 3Software
    1. 3.1 Setup
      1. 3.1.1 Driver Installation
      2. 3.1.2 Firmware
        1. 3.1.2.1 Firmware Debug
      3. 3.1.3 GUI Setup and Connection
        1. 3.1.3.1 Initial Setup
        2. 3.1.3.2 GUI to EVM Connection
    2. 3.2 GUI Operation
      1. 3.2.1 Homepage Tab
      2. 3.2.2 Registers Tab
      3. 3.2.3 Results Data Tab
    3. 3.3 Direct EVM USB Communication
      1. 3.3.1 Standard USB Read and Write Operations
      2. 3.3.2 Collect Data Through the USB BULK Channel
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Related Documentation
  12. 7Revision History

Device Information

The INA700 and INA701 are digital power monitors with an integrated shunt resistor along with a 16-bit delta-sigma ADC specifically designed for current sensing applications. The device can measure full-scale currents up to ±15.728 A (INA700) or ±6.225 A (INA701), over the common-mode voltage range of –0.3 V to +40 V.

The INA700 and INA701 reports current, bus voltage, die temperature, power, energy and charge accumulation with a precision ±0.5% integrated oscillator, all while performing the needed calculations in the background. The integrated temperature sensor is ±3°C accurate over the junction temperature range.

The low offset and gain error drift of the INA700 and INA701 allows use in systems that do not undergo temperature calibration during manufacturing.

The device features selectable ADC conversion times from 50µs to 4.12ms as well as sample averaging from 1x to 1024x, which further helps reduce the noise of the measured data and allows for optimization of overcurrent detection windows.

The device is available in a tiny PowerWCSP (DSBGA) package to minimize the solution size and maximize thermal performance.

Table 1-2 Device Summary
PRODUCTDIGITAL PROTOCOLADC RESOLUTIONMAX GAIN ERRORMAX OFFSET CURRENT
INA700I2C

16-bit

±0.5%

(at 5A)

±1.5 mA

INA701

I2C16-bit±0.5%

(at 0.5A)

±0.5 mA