SBOU316A September 2024 – June 2025 INA630
This user's guide contains information and support documentation for the INA630 evaluation module (EVM), included are the circuit description, jumper settings, required connections, printed circuit board (PCB) layout, schematic, and bill of materials of the INA630EVM. This document describes the input, output, and power connections for the INA630EVM. The user's guide also explains how to adjust the INA630 gain by soldering different gain set resistors on the PCB. Other features such as the input filter and reference connection is covered. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the INA630EVM.