SBVS455C April 2024 – September 2025 TLV772
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VFB | Feedback voltage | 0.585 | 0.6 | 0.615 | V | ||
| ΔVOUT | Output voltage tolerance(4) | Tested at VOUT = 0.6V | –2.5 | 2.5 | % | ||
| TJ = –40℃ to 85℃, Tested at VOUT = 0.6V | –3 | 3 | |||||
| ΔVOUT/ΔVIN | Line regulation | VIN = (VOUT(NOM) + 0.5V) to 5.5V | 0.01 | 0.1 | %/V | ||
| ΔVOUT/ΔIOUT | Load regulation | IOUT = 1mA to 300mA | 2 | 40 | µV/mA | ||
| IFB | Feedback pin input current | TJ = –40°C to 85°C | 10 | 100 | nA | ||
| IGND | Quiescent ground current | VEN = VIN = 5.5V, IOUT = 0mA, TJ = –40°C to 85°C | 80 | 130 | µA | ||
| ISHDN | Shutdown ground current | VEN < VEN(LOW), VIN = 5.5V, TJ = –40°C to 85°C | 0.01 | 2 | µA | ||
| VDO | Dropout voltage | IOUT = 300mA, VIN = VOUT(NOM)(3) |
0.8V ≤ VOUT < 1.8V(1)(2) | 675 | mV | ||
| 1.8V ≤ VOUT < 2.5V, DQN package | 315 | ||||||
| 1.8V ≤ VOUT < 2.5V, DBV package | 345 | ||||||
| 2.5V ≤ VOUT < 2.8V, DQN package | 235 | ||||||
| 2.5V ≤ VOUT < 2.8V, DBV package | 265 | ||||||
| 2.8V ≤ VOUT ≤ 3.3V, DQN package | 225 | ||||||
| 2.8V ≤ VOUT ≤ 3.3V, DBV package | 260 | ||||||
| IOUT = 300mA, VIN = VOUT(NOM), TJ = –40°C to 85°C(3) |
0.8V ≤ VOUT < 1.8V(1) | 745 | |||||
| 1.8V ≤ VOUT < 2.5V, DQN package | 370 | ||||||
| 1.8V ≤ VOUT < 2.5V, DBV package | 405 | ||||||
| 2.5V ≤ VOUT < 2.8V, DQN package | 275 | ||||||
| 2.5V ≤ VOUT < 2.8V, DBV package | 315 | ||||||
| 2.8V ≤ VOUT ≤ 3.3V, DQN package | 265 | ||||||
| 2.8V ≤ VOUT ≤ 3.3V, DBV package | 305 | ||||||
| ICL | Output current limit | VOUT = 0.9 x VOUT(NOM), TJ = –40°C to 85°C | 325 | 720 | mA | ||
| ISC | Short-circuit current limit | VOUT = 0V | 65 | mA | |||
| PSRR | Power-supply rejection ratio | IOUT = 50mA, VIN = VOUT + 1.0V |
f = 1kHz | 60 | dB | ||
| f = 100kHz | 56 | ||||||
| f = 1MHz | 55 | ||||||
| VN | Output noise voltage | BW = 10Hz to 100kHz, VOUT = 1.2V, IOUT = 50mA | 90 | µVRMS | |||
| RPULLDOWN | Output automatic discharge pulldown resistance | VEN < VEN(LOW) (output disabled), VIN = 3.3V | 135 | Ω | |||
| TSD | Thermal shutdown | TJ rising | 160 | °C | |||
| TJ falling | 140 | ||||||
| VEN(LOW) | EN pin low (disabled) | TJ = –40°C to 85°C | 0.3 | V | |||
| VEN(HI) | EN pin high (enabled) | TJ = –40°C to 85°C | 0.9 | V | |||
| IEN | EN input leakage current | VEN = 5.5V and VIN = 5.5V | 0.01 | 1 | µA | ||