SBVS462A November 2025 – December 2025 TPS7E82-Q1
PRODUCTION DATA
The TPS7E82-Q1 low-dropout regulator (LDO) consumes ultra-low quiescent current (2.8μA (typ)) at no-load current. The device offers a wide input voltage range (3.0V to 40V) and wide output range (1.2V to 38V, in adjustable config) and supports up to 300mA of load current. The device is stable with the output capacitor range of 4.7μF to 100μF.
The low quiescent current across the complete load current range and controlled IQ in no-load dropout situations makes the TPS7E82-Q1 designed for powering battery-operated applications. The TPS7E82-Q1 has an internal soft-start mechanism that provides a uniform start-up with controlled inrush current. This LDO also has over-current (fold-back), over-power and thermal protection during a load-short or fault condition on the output for better reliability.