SBVS462A November 2025 – December 2025 TPS7E82-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VFB | Feedback voltage | 1.2 | V | |||
| VUVLO+ | Rising input supply UVLO | VIN rising | 2.8 | 2.91 | V | |
| VUVLO- | Falling input supply UVLO | VIN falling | 2.6 | 2.7 | V | |
| VUVLO(HYST) | VUVLO hysteresis | 100 | mV | |||
| VOUT | Output voltage | VIN = VOUT + 0.5V, IOUT = 1mA, TJ = 25℃ | –0.3 | 0.3 | % | |
| VOUT | Output voltage | VOUT + 2.0V ≤ VIN ≤ 40V, IOUT = 35mA, TJ = 25℃ | –0.7 | 0.7 | % | |
| VOUT + 2.0V ≤ VIN ≤ 40V, IOUT = 35mA | –1.2 | 1.2 | ||||
| 1mA ≤ IOUT ≤ 300mA, 2.0V ≤ VIN – VOUT ≤ 15V | –1.2 | 1.2 | ||||
| ΔVOUT(ΔVIN) | Line regulation | IOUT = 1mA, VOUT + 0.5V ≤ VIN ≤ 40V | 10 | mV | ||
| ΔVOUT(ΔIOUT) | Load regulation | 1mA ≤ IOUT ≤ 300mA, VIN = VOUT + 2.0V | 22 | mV | ||
| Δ%VOUT/ΔIOUT | 1 | %/A | ||||
| VDO | Dropout voltage | IOUT = 300mA | 0.95 | 1.8 | V | |
| IOUT = 300mA, for adjustable | 0.96 | 1.8 | ||||
| VDO | Dropout voltage | IOUT = 100mA | 0.3 | 0.55 | V | |
| IOUT = 100mA, for adjustable | 0.32 | 0.56 | ||||
| ILIM | Output current limit | VOUT forced at 0.9 × VOUT(nom), VIN = VOUT(nom) + 2.0V | 350 | 500 | 625 | mA |
| ISC | Short-circuit current limit | RLOAD = 20 mΩ | 30 | 55 | 80 | mA |
| IPLIMIT | Current limit at max headroom | VIN = 40V, VOUT = 1.2V | 35 | mA | ||
| VHEADROOM | Max headroom at full load | VOUT = 1.2V | 15 | V | ||
| IFB | Feedback current | VIN = 40V | 25 | nA | ||
| IQ | Quiescent current | 3.0V ≤ VIN ≤ VOUT – 0.2V , IOUT = 0mA | 12.5 | 25 | µA | |
| IOUT = 0mA | 2.8 | 6.0 | ||||
| VOUT + 0.5V ≤ VIN ≤ 40V , IOUT = 0mA | 7.6 | |||||
| IGND | Ground current | IOUT = 1mA | 16.5 | 25 | µA | |
| IGND | Ground current | VIN = VOUT + 2.0V, IOUT = 300mA | 600 | µA | ||
| ISHUTDOWN | Shutdown current | VEN = 0V, TJ = 25℃ | 0.45 | µA | ||
| VOUT + 0.5V ≤ VIN ≤ 40V , VEN = 0V | 1.5 | |||||
| Tstart-up | Start-up time | VIN, VEN tied together, VIN ramped to VOUT(nom) + 0.5V, IOUT = 0mA | 500 | µs | ||
| IEN | EN pin current | 0V ≤ VEN ≤ 40V, VIN and VEN tied together | 0.3 | µA | ||
| 0V ≤ VIN ≤ 40V, VEN = 0V | –0.5 | |||||
| VIL(EN) | EN pin low-level input voltage (disable device) | 0.46 | V | |||
| VIH(EN) | EN pin high-level input voltage (enable device) | 1.1 | ||||
| VHYST(EN) | EN pin hysteresis (enable device) | 0.13 | V | |||
| PSRR | Power-supply ripple rejection | VIN – VOUT = 3.0 V, IOUT = 300mA, f = 100kHz | 45 | dB | ||
| Vn | Output noise voltage | Bandwidth = 10Hz to 100kHz, VIN – VOUT = 3.0 V, IOUT = 300mA | 650 | µVRMS | ||
| Tsd+ | Thermal shutdown temperature increasing | Shutdown, temperature increasing | 163 | °C | ||
| Tsd- | Thermal shutdown temperature decreasing | Reset, temperature decreasing | 150 | °C | ||
| RDischarge | Output discharge resistance | VIN = 3.0V, VEN = 0V, TJ = 25℃, IOUT = 1mA | 780 | Ω | ||
| ISINK | Sink current on output | VOUT = VOUT × 1.05, TJ = 25℃ | 3.3 | mA | ||