SCASE77A April 2025 – September 2025 TPUL2G123
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|---|---|
| CL = 15pF | ||||||||
| tpd | T, T, or CLR | Q or Q | CL = 15pF | 1.5V | 13 | 28.6 | 64 | ns |
| 1.65V | 10 | 23.1 | 51 | ns | ||||
| 2.3V | 6 | 13.7 | 28 | ns | ||||
| 3V | 5 | 9.8 | 20 | ns | ||||
| 4.5V | 3 | 7.1 | 14 | ns | ||||
| 5.5V | 3 | 6.3 | 13 | ns | ||||
| tt | Q or Q | CL = 15pF | 1.5V | 4.3 | 8.3 | ns | ||
| 1.65V | 3.9 | 7 | ns | |||||
| 2.3V | 3 | 5.6 | ns | |||||
| 3V | 2.5 | 5 | ns | |||||
| 4.5V | 2.4 | 4.9 | ns | |||||
| 5.5V | 2.7 | 5.8 | ns | |||||
| CL = 50pF | ||||||||
| tpd | T, T, or CLR | Q or Q | CL = 50pF | 1.5V | 13 | 31.8 | 72 | ns |
| 1.65V | 10 | 24.8 | 57 | ns | ||||
| 2.3V | 6 | 14.3 | 32 | ns | ||||
| 3V | 5 | 10.8 | 23 | ns | ||||
| 4.5V | 3 | 7.9 | 16 | ns | ||||
| 5.5V | 3 | 7 | 14 | ns | ||||
| two(1) | Q or Q | Rext = 10kΩ; Cext = 0; CL = 50pF | 1.5V | 129 | 405 | ns | ||
| 1.65V | 116 | 311 | ns | |||||
| 2.3V | 87 | 161 | ns | |||||
| 3V | 75 | 118 | ns | |||||
| 4.5V | 62 | 96 | ns | |||||
| 5.5V | 58 | 88 | ns | |||||
| Rext = 10kΩ; Cext = 0.1µF; CL = 50pF | 1.5V | 814 | 996 | µs | ||||
| 1.65V | 815 | 997 | µs | |||||
| 2.3V | 815 | 997 | µs | |||||
| 3V | 815 | 997 | µs | |||||
| 4.5V | 805 | 985 | µs | |||||
| 5.5V | 793 | 971 | µs | |||||
| Δtwo(2) | Q or Q | CL = 50pF | 1.5V to 5.5V | ±1 | ±10 | % | ||
| tt | Q or Q | CL = 50pF | 1.5V | 8.2 | 34.4 | ns | ||
| 1.65V | 7 | 28 | ns | |||||
| 2.3V | 4.5 | 24.6 | ns | |||||
| 3V | 3.9 | 17.4 | ns | |||||
| 4.5V | 3.1 | 12.6 | ns | |||||
| 5.5V | 2.9 | 8.7 | ns | |||||
| Cpd(3) | CLR | T = VCC, T = GND, fI = 10MHz, CL = 50pF, Cext = 0pF, Rext = 1MΩ | 1.5V | 42 | pF | |||
| 1.65V | 41 | pF | ||||||
| 2.3V | 40 | pF | ||||||
| 3V | 32 | pF | ||||||
| 4.5V | 35 | pF | ||||||
| 5.5V | 38 | pF | ||||||