SCDA036 May 2022 TMUX8212
Though mechanical and Photorelays can be the conventional choice for many switching applications, TI’s integrated multiplexers have many strong advantages with minimal tradeoffs, with a smaller solution size, excellent reliability, low power consumption, and fast switching speeds. Though it is important to consider the tradeoffs when it comes to leakage current, on-resistance flatness, and capacitance, as they relate to the system requirements. TI’s Flat On-Resistance multiplexers have bridged this gap significantly offering lower leakage currents and flatness, while integrating Latch-up immunity and overvoltage protection.