SCDS429F February 2021 – December 2022 TMUX7234
PRODUCTION DATA
The TMUX7234 is part of the precision switches and multiplexers family of devices. This device operates with dual supplies (±4.5 V to ±22 V), a single supply (4.5 V and 44 V), or asymmetric supplies (such as, VDD = 12 V and VSS = −5 V), and offers rail-to-rail input and output. The TMUX7234 offers low RON, low on and off leakage currents and ultra-low charge injection performance. These features makes the TMUX7234 a precision, robust, high-performance analog multiplexer for high-voltage, industrial applications.