SCDU039B May   2024  – April 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header and Jumper Information
    3. 2.3 Push Buttons
    4. 2.4 Test Points
  7. 3Software
    1. 3.1 GUI Software Installation
    2. 3.2 GUI Software Quick Start
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Specification

The EVM has two 10-pin headers denoted SPI_L_Connect and SPI_R_Connect for use with a SPI controller, such as USB2ANY available on ti.com. There are two more 4 pin headers denoted J2 and J3 to allow for connecting power to the device. All four of these headers are configured such that users can connect two or more EVMs in tandem for daisy chain mode. There is a reset button denoted Reset that allows for a manually hardware reset. The EVM has test points on each I/O for a total of sixteen total test points to support testing the TMUXS7614D.

TMUXS7614DEVM TMUXS7614D Block DiagramFigure 1-1 TMUXS7614D Block Diagram