SCES558E July 2004 – January 2025 SN74LVC2G14-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | Y | 3.9 | 10.5 | 1.9 | 6.5 | 2 | 6 | 1.5 | 4.7 | ns |