SCEU012A April   2018  – July 2021 SN74AVC4T245 , SN74AVC4T245-Q1 , SN74AXC1T45 , SN74AXC8T245

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Hardware Description
      1. 1.2.1 Headers
      2. 1.2.2 Bypass Capacitors
      3. 1.2.3 Pullup and Pulldown Resistors
      4. 1.2.4 SMB Connectors
  3. 2Board Layout
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

Headers

The EVM has standard 100-mil headers with the side closer to the device connected to ground. The side farther away from the device is mapped to the device pinout for easier connection as seen in Figure 1-1. The silkscreen indicates the pin function.