SCLS130I December 1982 – February 2026 SN54HC244 , SN54HC244-SP , SN74HC244
PRODUCTION DATA
Figure 6-1 Load Circuit
Figure 6-2 Propagation Delay and
Figure 6-3 Input Rise and Fall Times
Figure 6-4 Enable and Disable TimesA. CL includes probe and test-fixture capacitance.
B. Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control. Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
C. Phase relationships between waveforms were chosen arbitrarily. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tr = 6ns, tf = 6ns.
D. The outputs are measured one at a time with one input transition per measurement.
E. tPLZ and tPHZ are the same as tdis.
F. tPZL and tPZH are the same as ten.
G. tPLH and tPHL are the same as tpd.
| PARAMETER | RL | CL | S1 | S2 | |
|---|---|---|---|---|---|
| ten | tPZH | 1kΩ | 50pF or 150pF | Open | Closed |
| tPZL | 1kΩ | 50pF or 150pF | Closed | Open | |
| tdis | tPHZ | 1kΩ | 50pF | Open | Closed |
| tPLZ | 1kΩ | 50pF | Closed | Open | |
| tpd or tt | — | 50pF or 150pF | Open | Open | |