SCLS739F September 2013 – October 2025 SN74LV1T08
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | |||||
| VIH | High-level input voltage | VCC = 1.65V to 1.8V | 0.94 | 1.0 | V | ||||
| VCC = 2.0V | 1.02 | 1.03 | |||||||
| VCC = 2.25V to 2.5V | 1.135 | 1.18 | |||||||
| VCC = 2.75V | 1.21 | 1.23 | |||||||
| VCC = 3V to 3.3V | 1.35 | 1.37 | |||||||
| VCC = 3.6V | 1.47 | 1.48 | |||||||
| VCC = 4.5V to 5.0V | 2.02 | 2.03 | |||||||
| VCC = 5.5V | 2.1 | 2.11 | |||||||
| VIL | Low-level input voltage | VCC = 1.65V to 2.0V | 0.58 | 0.55 | V | ||||
| VCC = 2.25V to 2.75V | 0.75 | 0.71 | |||||||
| VCC = 3V to 3.6V | 0.8 | 0.65 | |||||||
| VCC = 4.5V to 5.5V | 0.8 | 0.8 | |||||||
| VOH | IOH = –20µA | 1.65V to 5.5V | VCC – 0.1 | VCC – 0.1 | V | ||||
| IOH = –2.0mA | 1.65V | 1.28 | 1.21 | ||||||
| 1.8V | 1.5 | 1.45 | |||||||
| IOH = –2.3mA | 2.3V | 2.0 | 2.0 | ||||||
| IOH = –3mA | 2.0 | 1.93 | |||||||
| IOH = –3mA | 2.5V | 2.25 | 2.15 | ||||||
| IOH = –3.0mA | 3.0V | 2.78 | 2.7 | ||||||
| IOH = –5.5mA | 2.6 | 2.49 | |||||||
| IOH = –5.5mA | 3.3V | 2.9 | 2.8 | ||||||
| IOH = –4mA | 4.5V | 4.2 | 4.1 | ||||||
| IOH = –8mA | 4.1 | 3.95 | |||||||
| IOH = –8mA | 5.0V | 4.6 | 4.5 | ||||||
| VOL | IOL = 20µA | 1.65V to 5.5V | 0.1 | 0.1 | V | ||||
| IOL = 1.9mA | 1.65V | 0.2 | 0.25 | ||||||
| IOH = 2.3mA | 2.3V | 0.1 | 0.15 | ||||||
| IOH = 3mA | 0.15 | 0.2 | |||||||
| IOL = 3mA | 3.0V | 0.1 | 0.15 | ||||||
| IOL = 5.5mA | 0.2 | 0.252 | |||||||
| IOL = 4mA | 4.5V | 0.15 | 0.2 | ||||||
| IOL = 8mA | 0.3 | 0.35 | |||||||
| II | A input | VI = 0V or VCC | 0V, 1.8V, 2.5V, 3.3V, 5.5V | 0.12 | ±1 | μA | |||
| ICC | VI = 0V or VCC, IO = 0; open on loading | 5.0V | 1 | 10 | μA | ||||
| 3.3V | 1 | 10 | |||||||
| 2.5V | 1 | 10 | |||||||
| 1.8V | 1 | 10 | |||||||
| ΔICC | One input at 0.3V or 3.4V, Other inputs at 0 or VCC, IO = 0 | 5.5V | 1.35 | 1.5 | mA | ||||
| One input at 0.3V or 1.1V Other inputs at 0 or VCC, IO = 0 | 1.8V | 10 | 10 | μA | |||||
| Ci | VI = VCC or GND | 3.3V | 2 | 10 | 2 | 10 | pF | ||
| Co | VO = VCC or GND | 3.3V | 2.5 | 2.5 | pF | ||||