SCLS772F August 2019 – October 2026 SN74HCS14-Q1
PRODUCTION DATA
This device contains six independent inverters with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A in positive logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74HCS14PW-Q1 | TSSOP (14) | 5.00mm × 4.40mm |
| SN74HCS14D-Q1 | SOIC (14) | 9.90mm × 3.90mm |
| SN74HCS14BQA-Q1 | WQFN (14) | 3.00mm × 2.50mm |
| SN74HCS14DYY-Q1 | SOT-23-THIN (14) | 2.00mm × 4.20mm |
Benefits of Schmitt-trigger inputs