SCPS286B July 2025 – July 2026 TPLD2001
PRODUCTION DATA
The TPLD2001 is programmed through a I2C or SPI.
In the programmed case for the TPLD2001 device, the configuration choices made by the user are stored as bit settings in the OTP, and this information is transferred at startup time to connection mux registers that enable the configuration of the macro-cells and for setting the connections in the connection mux to route signals in the manner most appropriate for the user’s application.