SCPS286B July 2025 – July 2026 TPLD2001
PRODUCTION DATA
When used to implement a sequential logic element, the three input signals from the connection mux go to the data (D), clock (CLK), and reset/set (nRST/nSET) inputs for the flip-flop or latch, with the output going back to the connection mux. This macro-cell has user-configurable initial state, reset/set polarity, and output polarity parameters.
The operation of the D flip-flop/latch follows the functional descriptions below:
Table 8-19 and Table 8-20 show the truth tables for the D flip-flop and D latch with an active-low reset/set, respectively.
|
nRST |
nSET |
CLK |
D |
Q |
nQ |
|---|---|---|---|---|---|
|
0 |
— |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
1 |
1 |
↓ |
0 |
Q0 |
nQ0 |
|
↑ |
0 |
0 |
1 |
||
|
↓ |
1 |
Q0 |
nQ0 |
||
|
↑ |
1 |
1 |
0 |
|
nRST |
nSET |
CLK |
D |
Q |
nQ |
|---|---|---|---|---|---|
|
0 |
— |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
1 |
1 |
0 |
0 |
0 |
1 |
|
1 |
0 |
Q0 |
nQ0 |
||
|
0 |
1 |
1 |
0 |
||
|
1 |
1 |
Q0 |
nQ0 |