SDAA088 September 2025 AMC0100R , AMC0311R , AMC0311R-Q1 , AMC0330D , AMC0330R , AMC0330R-Q1 , AMC0330S , AMC0336
The Figure 2-11 shows the transfer function of the REFIN signal to VOUT signal. The measurement uses the same configuration as described in Section 2.5. The plot starts with a -6dB point as the output voltage VOUT is half of the reference voltage VREFIN.
Figure 2-11 REFIN to OUT Transfer Function