SDAA096 October   2025 LM51561 , MSPM0G3507 , SN6507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Discrete Topo Comparison
  6. 3TI Design
  7. 4Key Devices
    1. 4.1 TXE8124
    2. 4.2 MSPM03507
    3. 4.3 ISO6741
    4. 4.4 UCC33010
    5. 4.5 LM51561
  8. 5Simulation Results
  9. 6Summary
  10. 7References

UCC33010

UCC33410 is an industrial DC/DC power module with integrated transformer technology designed to provide 1W of isolated output power. UCC33410 can support an input voltage operation range of 4.5V to 5.5V and regulate 3.3V output voltage with a selectable headroom of 3.7V. UCC33410 features a proprietary transformer architecture that achieves a 3kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation. The UCC33410 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown. The UCC33410 comes in a miniaturized, low-profile design VSON (4.0mm × 5.00mm) package with 1mm height and > 4.1mm creepage and clearance.