SFFS191 March 2022 UCC27211A-Q1 , UCC27212A-Q1
This section provides Functional Safety Failure In Time (FIT) rates for UCC27211A-Q1 UCC27212A-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate (Power dissipation=50, 500 mA) | 10,12 |
Die FIT Rate (Power dissipation=50, 500 mA) | 3,4 |
Package FIT Rate (Power dissipation=50, 500 mA) | 7,8 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS,
BICMOS Digital, analog / mixed | 20 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.