SFFS624B March 2024 – August 2025 MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The majority of faults in the IOMUX logic are covered by the safety mechanisms of the blocks interfacing with the IOMUX (refer to Table 6-2).
| Signal Category | Diagnostics That Address IOMUX |
|---|---|
| Serial ports | I2C1, I2C3, SPI1, SPI4, SPI5, UART1, UART3, UART4, UART5, MCAN1, MCAN2 |
| Timers | TIM1, TIM3, TIM4, TIM5 |
| GPIO static pins | GPIO1, GPIO3 |
| GPIO interrupts (periodic) | WDT |
| Clock inputs | SYSCTL1, SYSCTL3, SYSCTL9 |