SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
A combination of ePWM outputs feedback to input X-BAR, GPIO inversion logic and Digital Compare (DC) submodule of ePWM can be used for implementing simple (for example, signal cross over) but effective anomaly checks on the PWM outputs. The feature can be used to trip the PWM and enter safe state if any anomaly is detected.
Figure 6-3 ePWM Fault Detection Using X-BAR