SFFS700 May 2024 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
An opens/shorts detection circuit is provided to allow customers to detect faults in the ADC input channel. This capability is valid only in single ended mode. For system integrator using differential mode, ADC need to be configured in 12-bit single ended mode to perform this test. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator. This capability is deprecated in few part numbers. Confirm the feature availability before using this diagnostic.
The following circuit and configuration selected by programmable register bits to control switches S1, S2, S3, S4 allows controlling input ADC channel to test for Open/Shorts conditions.
Figure 6-8 Opens/Shorts Detection
Circuit| ADCOSDETECT.DETECTCFG | Source Voltage | S4 | S3 | S2 | S1 | Drive Impedance |
|---|---|---|---|---|---|---|
| 0 | Off | Open | Open | Open | Open | Open |
| 1 | Zero Scale | Closed | Open | Open | Closed | 5K || 7K |
| 2 | Full Scale | Open | Closed | Closed | Open | 5K || 7K |
| 3 | 5/12 VDDA | Open | Closed | Open | Closed | 5K || 7K |
| 4 | 7/12 VDDA | Closed | Open | Closed | Open | 5K || 7K |
| 5 | Zero Scale | Open | Open | Open | Closed | 5K |
| 6 | Full Scale | Open | Open | Closed | Open | 5K |
| 7 | Zero Scale | Closed | Open | Open | Open | 7K |