SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ
A software test can be used to test for basic functionality of the quadrature watchdog and to inject diagnostic errors and check for proper error response. Such a test can be executed at boot or periodically. The necessary software requirements are defined by the software implemented by the system integrator.