SFFS924A August   2024  – February 2025 SN74LV4051A-Q1 , SN74LV4052A-Q1 , SN74LV4053A-Q1

 

  1.   1
  2.   Trademarks
  3. 1Overview
  4. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 TSSOP Package
    2. 2.2 SOIC Package
    3. 2.3 SOT-23-THIN Package
  5. 3Failure Mode Distribution (FMD)
  6. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 SN74LV4051A-Q1: TSSOP, SOIC, and SOT-23-THIN Packages
    2. 4.2 SN74LV4052A-Q1: TSSOP and SOT-23-THIN Packages
    3. 4.3 SN74LV4053A-Q1: TSSOP and SOT-23-THIN Packages
  7. 5Revision History

Failure Mode Distribution (FMD)

The failure mode distribution estimation for the SN74LV405xA-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure ModesFailure Mode Distribution (%)
MUX no output (Hi-Z)45
MUX channel stuck on5
MUX channel stuck off5
MUX functional, out of specification voltage or timing45