SGLS380J September 2008 – August 2025 TL720M05-Q1
PRODMIX
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Supply input voltage (for legacy chip) | 5.5 | 42 | V | |
| Supply input voltage (for new chip) | 3 | 40 | |||
| VOUT | Output voltage | 5.0 | |||
| IOUT | Output current (for legacy chip) | 0 | 400 | mA | |
| Output current (for new chip) | 0 | 500 | |||
| COUT | Output capacitor (for legacy chip)(1) | 22 | µF | ||
| Output capacitor (for new chip)(1) | 2.2 | 220 | |||
| CIN | Input capacitor(2) | 1 | |||
| ESR | Output capacitor ESR requirements (for legacy chip) | 0.001 | 5 | Ω | |
| Output capacitor ESR requirements (for new chip) | 0.001 | 2 | |||
| TJ | Operating junction temperature | –40 | 150 | °C | |