SLAA635A September   2024  – August 2025 MSPM0G3507

 

  1.   1
  2. Description
  3. Required Peripherals
  4. Design Notes
  5. Design Steps
  6. Device Configuration
  7. Design Considerations
  8. Reference
  9. E2E
  10. Trademarks
  11. 10Revision History

Design Steps

Similar to Design Notes, the steps for designing the external circuitry of the two op amp INA is not different from the discrete method. The following list describes the steps in the document covering the discrete design:

  1. Calculate the transfer function of the circuit.
    Equation 1. V o = V iDiff × G + V ref = ( V i 2 - V i 1 ) × G + V ref when   V ref = 0 ,   the   transfer   function   simplifies   to   the   following   equation : V o = ( V i 2 - V i 1 ) × G where   G   is   the   gain   of   the   instrumentation   amplifier   and   G = 1 + R 4 R 3 + 2 R 2 R g
  2. Select R4 and R3 to set the minimum gain.
    Equation 2. G min = 1 + R 4 R 3 = 5 V V Choose   R 4 = 20 G min = 1 + 20 R 3 = 5 V V R 3 = R 4 5 - 1 = 20 4 = 5 R 3 = 5 . 1   ( Standard   Value )
  3. Select R1 and R2. Make sure that R1 / R2 and R3 / R4 ratios are matched to set the gain applied to the reference voltage at 1V/V.
    Equation 3. V o _ ref Vref = - R 3 R 4 × - R 2 R 1 = R 3 × R 2 R 4 × R 1 = 1 V V R 2 R 1 = R 4 R 3 R 1 = R 3 = 5 . 1   and   R 2 = R 4 = 20   ( Standad   Value )
  4. Select Rg to meet the desired maximum gain G = 10V/V.
Equation 4. G = 1 + R 4 R 3 + 2 R 2 R g = 1 + 20  5.1  + 2 × 20  R g = 10  V / V R g = R g = 7.87    ( Standard   Value )